???PD_NAME???

18" Accessory Blades

SKU: G44DC
Price
$54.99

Dark Cherry Paddle Blade, Blade Select Series

Availability

Compatible with any Blade Select Series ceiling fan, these 18" six-layer wood veneer blades are micro-balanced within on gram and are cross-laminated for stability and warp resistance.


Features:
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 18"
Fan Span: 42-44"


Material: Cross Laminated Plywood
Finish: Dark Cherry

18" length, 42-44" Fan Span
Five blades per set
6-layer wood veneer, cross-laminated for stability and warp resistance

* CF787 Carrera Grande will not accept G44 blades.

CF5100 Penbrooke Select
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select