???PD_NAME???

22" Accessory Blades

SKU: G54SW
Price
$66.99

Satin White Paddle Blade, Blade Select Series

Availability

Compatible with any Blade Select Series ceiling fan, these 18" six-layer wood veneer blades are micro-balanced within on gram and are cross-laminated for stability and warp resistance.


Features:
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 22"
Fan Span: 52-54"


Material: Cross Laminated Plywood
Finish: Satin White

22" length, 52-54" Fan Span
Five blades per set
6-layer wood veneer, cross-laminated for stability and warp resistance

* Appliance White (WW), Chocolate (CH), Satin White (SW) and Summer White (AW) blades are painted blades.

CF5100 Penbrooke Select
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select