???PD_NAME???

22" Accessory Blades

SKU: G54WW
Price
$40.00

Appliance White Paddle Blade, Weather Resistant Resin, Blade Select Series

Availability

Compatible with any Blade Select Series ceiling fan, this 22" Weather-Resistant blade is perfect for indoor and outdoor fans alike.


Features:
Damp Location Rated
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 22"
Fan Span: 52-54"


Material: Weather-Resistant Resin
Finish: Appliance White

22" length, 52-54" Fan Span
Five blades per set
Suitable for damp location and indoor listed fans
Weather-resistant blades are made of a resin with a UV protective coating

CF5100 Penbrooke Select
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select