???PD_NAME???

22" Solid Wood Blades

SKU: B77NC
Price
$78.00

Natural Cherry, Solid Wood Hand Carved Blade

Availability
Unavailable

Compatible with any Blade Select Series ceiling fan, these 22" solid wood blades feature a large bevel and offer a traditional touch for both indoor and outdoor fans in this series.


Features:
Damp Location Rated
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 22"
Fan Span: 52-54"


Material: Solid Wood
Finish: Natural Cherry

22"length, 52-54" Fan Span
Five blades per set
Suitable for damp location and indoor listed fans

CF5100 Penbrooke Select
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select