???PD_NAME???

22" Weather-Resistant Palmetto Blades

SKU: B62VBL
Price
$174.99

Vintage Black, Weather Resistant Leaf Blade, Blade Select Series

Availability
Unavailable

Compatible with choice Blade Select Series ceiling fans, this 22" Weather-Resistant Palmetto Blade gives any fan an opulent presence.


Features:
Damp Location Rated
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 22"
Fan Span: 52-54"


Material: Weather-Resistant Resin
Finish: Vintage Black

22" length, 52-54" Fan Span
Five blades per set
Suitable for damp location and indoor listed fans
Weather-resistant blades are made of a resin with a UV protective coating

*CF5100, CF4501, CF4801 and CF921 will not accept B62 blades.

CF788 Carrera Grande Eco