???PD_NAME???

29" Northwind

SKU: CF702
Price
$148.99 to $158.99

Appliance White Housing, Appliance White Housing/Bleached Oak Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Great for laundry rooms, walk-in closets and small bedrooms, the 29" Northwind is designed to deliver quiet, dependable performance making this is a super little fan!


Features:
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 29"
Overall Fan Height: 10.8"
Blade To Ceiling Height: 10.5"
Housing Width: 9.0"
Canopy Width: 5.3"


RPM range: 130-285
High speed amps: 0.39
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

29" blade span
Light fixture adaptable
3.5" downrod included
Five reversible blades

SR90 Wall Control
SW46 Wall Control
SR400 Remote Control with Receiver
SW404 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)