???PD_NAME???

3 Light Turtle Fitter

SKU: F330
Price
$42.99

Three Light Low Profile 'Turtle' Fitter

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Availability

Fitters and glass offer one more way to personalize your Emerson fan. Simply match your favorite fitter with one of our glass selections for a customized look.


Features:
Three 13-watt Medium Base Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 3.5"
Width: 5.5"

Three 13-watt medium base compact fluorescent bulbs (included)
Also rated for three 60-watt incandescent bulbs
Accommodates 2 1/4" glass
Features threaded sockets and assembly tool for easy installation

CFGW1 Traditional White 2 1/4" Glass
G18 Frosted Ice 2 1/4" Glass
G19 Washed Frosted 2 1/4" Glass
G26 Clear Ribbed 2 1/4" Glass
G44 Alabaster Swirl 2 1/4" Glass
G47 Teastained 2 1/4" Glass
G53 Sandstone 2 1/4" Glass
G55 Opal Matte 2 1/4" Glass
G56 Amber Scavo 2 1/4" Glass
G57 Clouded Swirl 2 1/4" Glass
G58 Amber Mist 2 1/4" Glass
G59 Swirl 2 1/4" Glass


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)