???PD_NAME???

4 Light Arm Fitter

SKU: F440
Price
$58.99

Four Light Arm Fitter

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Satin White
  • Venetian Bronze
  • Oil Rubbed Bronze
  • Antique Brass
Availability
Status Not Available
Unavailable

Fitters and glass offer one more way to personalize your Emerson fan. Simply match your favorite fitter with one of our glass selections for a customized look.


Features:
Four 13-watt Medium Base Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 3.0"
Width: 8.75"

Four 13-watt medium base compact fluorescent bulbs (included)
Also rated for four 60-watt incandescent bulbs
Accommodates 2 1/4" glass
Features threaded sockets and assembly tool for easy installation

CFGW1 Traditional White 2 1/4" Glass
G18 Frosted Ice 2 1/4" Glass
G19 Washed Frosted 2 1/4" Glass
G26 Clear Ribbed 2 1/4" Glass
G44 Alabaster Swirl 2 1/4" Glass
G47 Teastained 2 1/4" Glass
G53 Sandstone 2 1/4" Glass
G55 Opal Matte 2 1/4" Glass
G56 Amber Scavo 2 1/4" Glass
G57 Clouded Swirl 2 1/4" Glass
G58 Amber Mist 2 1/4" Glass
G59 Swirl 2 1/4" Glass


Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)