???PD_NAME???

4 Light Bullet Light Kit

SKU: CFMLK4
Price
$84.99

Four Spot Track Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

This Four Spot Trak Light Fixture brings lighting versatility to your fan. The adjustable arms allow you to spotlight specific areas of your choice.


Features:
Adjustable Arms
Four 13-watt Compact Fluorescent Bulbs (Included)


Dimensions:
Height: 6.5"
Width: 7.5"


Material: Steel

Four 13-watt compact fluorescent bulbs included
Also rated for four 60-watt incandescent bulbs
Adjustable arms



Specification Sheet: Click to Download (PDF)