???PD_NAME???

42" Bella

SKU: CF442
Price
$190.99 to $211.99

Satin White Housing, Satin White/Maple Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

With its ventless grill design, the 42" Bella will grace any size room. Because of its subtle updated sense of style, this fan can not only compliment the great room version, Carrera Grande, but this air mover is sure to also stand on its own merit.


Features:
Five Reversible Blades
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 42"
Overall Fan Height: 13.75"
Blade To Ceiling Height:12.0"
Housing Width: 11.90"
Canopy Width: 7.1"


RPM range: 60-180
High speed amps: 0.60
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

42" blade span
Five reversible blades
Light fixture adaptable
4.5" downrod included

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)