???PD_NAME???

42" Pro Series II

SKU: CF710
Price
$103.99 to $115.99

Oil Rubbed Bronze Housing, Dark Cherry/Medium Oak Dual Finish Blades, Alabaster Swirl Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Emerson 42" Pro Series II fans, like the 50" version , incorporate "Quik Install" features to make installing your ceiling fan a snap. This traditionally styled fan has a three-way light fixture to deliver maximum comfort and value.


Features:
Quick & Easy Installation
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 42"
Overall Fan Height: 14.8"/17.3"
Blade To Ceiling Height: 8.3"/11.0"
Housing Width: 11.5"
Canopy Width: 5.2"


RPM range: 75-195
High speed amps: 0.38
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

42" blade span
Five reversible blades
3.5" downrod included
Snap-on glass for easy installation
3-Way Light fixture uses three 13-watt medium base compact fluorescent bulbs (included) and is also UL rated for three 60-watt incandescent bulbs
Precision Lock blade arms with pre-attached screw allow for quick and easy assembly of blades
Removable light fixture can be replaced with switch cover if desired (included)
Easy install mounting bracket
Dual-mounting for close-to-the-ceiling or downrod installation

SR90 Wall Control
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)