???PD_NAME???

42" Snugger

SKU: CF804S
Price
$148.99 to $158.99

Oil Rubbed Bronze Housing, Dark Cherry/Medium Oak Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Snugger fans are designed to fit close to the ceiling - just 8" from ceiling to the blade. The 42" Snugger is for those smaller areas with limited side-to-side clearance.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 42"
Overall Fan Height: 7.3"
Blade To Ceiling Height: 6.5"
Housing Width: 9.1"
Canopy Width: N/A"


RPM range: 80-205
High speed amps: 0.38
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

42" blade span
Light fixture adaptable
Five reversible blades

SW46 Wall Control
SW90 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)