???PD_NAME???

42" Veranda

SKU: CF542
Price
$211.99

Golden Espresso Housing, Chocolate Finish Blade

Fan Housing Finish:Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

With its wet location rating, Veranda is a simple and stylish ceiling fan that will withstand precipitation without a worry. With matching blade finishes, this design is stylish enough to add to your decor indoors and strong enough for your outdoors.


Features:
Wet Location Rated
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span:42"
Overall Fan Height: 13.75"
Blade To Ceiling Height:12.0"
Housing Width: 11.90"
Canopy Width: 7.1"


RPM range: 100-260
High speed amps: 0.44
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

42" blade span
Five weather-resistant blades
Light fixture adaptable
4.5" downrod included
Approved for wet locations

*Controls recommended for indoor use only

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)