???PD_NAME???

44" Curva

SKU: CF244
Price
$282.99 to $303.99

Oil Rubbed Bronze Housing, Oil Rubbed Bronze Blades, Opal Matte Glass (Optional Removable No-Light Plate Included)

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Graphite
  • Oil Rubbed Bronze
Energy information
Energy information
Availability

Modern styling of the three Curva blades, makes this fan a great fit for a variety of decor, but finds its home in lofts and urban apartments.


Features:
• Wet Location Rated
•
Ships To Canada
• Limited Lifetime Motor Warranty


Dimensions:
• Fan Span: 44"
•
Overall Fan Height: 14.9"
• Blade To Ceiling Height: 12.0"
• Housing Width: 9.6"
• Canopy Width: 6.5"


RPM range: 130-280
High speed amps: 0.50
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

• 44" blade span
• 6-speed LED remote control with receiver*
•
Three weather-resistant blades
•
Integrated light fixture uses two 50-watt mini-candelabra bulbs (included)
• Removable no-light plate
• 4.5" downrod included
• Approved for wet locations**

* Controls recommended for indoor use only
** BS finish not recommended for outdoor use.

• SR650 2-in-1 Remote Control
•
SW605 6-Speed Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Dismal Light Output

2

We bought this fan about a year ago for my son's bedroom. The fan moves the air in the room well enough, but the light output is horrible. It's like a cave in there.It's so bad that I'm either going to have to take a loss on the fan to buy another one, or have my electrician install high hats in the room.This fan should not be purchased if you need a light kit with it.

Shrub Oak

false

CF244

2.01

0.0

Dismal Light Output

2

We bought this fan about a year ago for my son's bedroom. The fan moves the air in the room well enough, but the light output is horrible. It's like a cave in there.It's so bad that I'm either going to have to take a loss on the fan to buy another one, or have my electrician install high hats in the room.This fan should not be purchased if you need a light kit with it.

Shrub Oak

false

CF244

2.01

0.0