???PD_NAME???

44" Curva Sky

SKU: CF144
Price
$282.99 to $303.99

Brushed Steel Housing, Brushed Steel Finish Blade, Opal Matte Glass (Optional Removable No-Light Plate Included)

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Graphite
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Curva Sky's edgy and compact design will fit perfectly in any modern decor. With the option of a light fixture, Curva Sky proves not only in vogue, but also practical.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 44"
Overall Fan Height: 12.6"
Blade To Ceiling Height: 10.0"
Housing Width: 9.6"
Canopy Width: 9.9"


RPM range: 130-280
High speed amps: 0.50
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

44" blade span
6-speed LED remote control with receiver*
Three weather-resistant blades**
Integrated light fixture uses two 50-watt mini-candelabra halogen bulbs (included)
Removable no-light plate
Snugger-mount

* Controls recommended for indoor use only
**BS finish not recommended for outdoor use

SR650 2-in-1 Remote Control
SW605 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Dismal Light Output

2

We bought this fan about a year ago for my son's bedroom. The fan moves the air in the room well enough, but the light output is horrible. It's like a cave in there.It's so bad that I'm either going to have to take a loss on the fan to buy another one, or have my electrician install high hats in the room.This fan should not be purchased if you need a light kit with it.

Shrub Oak

false

44" Curva Sky

2.01

0.0