???PD_NAME???

48" Industrial

SKU: HF948
Price
$178.99 to $189.99

Appliance White Housing, Appliance White Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
Energy information
Energy information
Availability

Designed for large, open spaces with high ceilings, Industrial ceiling fans improve worker comfort year-round. In winter months, these fans can help reduce fuel usage by recirculating trapped ceiling heat back down to floor areas. The contoured blades provide maximum airflow compared to standard paddle-type blades. Industrial ceiling fans are suitable for residential and commercial use when blades are installed at least ten feet above the floor.


Features:
Ships to Canada
Limited 2-Year Motor Warranty


Dimensions:
Fan Span: 48"
Overall Fan Height: 19.5"/33.5"
Blade To Ceiling Height: 16.0"/30.0"
Housing Width: 7.5"
Canopy Width: 4.8"


RPM range: 330
High speed amps: 0.60
Energy Star: No
Warranty: Limited 2-Year motor warranty
Accepts 2.5" downrod: No

48" span contoured metal blades
Supplied with "J" hook for easy installation and smooth performance
Blades must be mounted at least 10 feet above the floor
Sing speed fan using 120 volts
Fan hung at 20 feet covers 1,500 sq. ft.
Fan hung at 30 feet covers 1,200 sq. ft.
Fan hung at 40 feet covers 700 sq. ft.
Not reversible
8" and 22" downrod included
Suitable for residential and commercial use when blades are installed at least ten feet above the floor

SW81 Control
SW82 Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)