???PD_NAME???

4th Avenue

SKU: CF766
Price
$316.99

Vintage Steel Housing, River wash Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Brushed Steel with Brushed Steel Blades
Energy information
Energy information
Availability

The 4th Avenue ceiling fan boasts a 60 span, unique industrial style, retro-inspired louvered fan housing and an integrated light fixture. This ceiling fan is perfectly suited for loft style living spaces or any dwelling with a contemporary vibe.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 60"
Overall Fan Height: 17.9"
Blade To Ceiling Height: 12.6"
Housing Width: 8.7"
Canopy Width: 6.4"


RPM range: 65-150
High speed amps: 0.41
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

60" blade span
Integrated light fixture uses two 60-watt candelabra bulbs (included)
Three custom blades
8" downrod included
SW405 Wall Control with Receiver

SR401 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)