???PD_NAME???

52" Curva

SKU: CF252
Price
$292.99 to $313.99

Brushed Steel Housing, Brushed Steel Finish Blade, Opal Matte Glass (Optional Removable No-Light Plate Included)

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Graphite
  • Oil Rubbed Bronze
Energy information
Energy information
Availability

Modern styling of the three Curva blades, makes this fan a great fit for a variety of dcor, but finds its home in lofts and urban apartments.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.9"
Blade To Ceiling Height: 12.0"
Housing Width: 9.6"
Canopy Width: 6.5"


RPM range: 130-280
High speed amps: 0.50
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
6-speed LED remote control with receiver*
Three weather-resistant blades**
Integrated light fixture uses two 50-watt mini-candelabra bulbs (included)
Removable no-light plate
4.5" downrod included

* Controls recommended for indoor use only
** BS finish not recommended for outdoor use.

SR650 2-in-1 Remote Control
SW605 6-Speed Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)