???PD_NAME???

52" Curva

SKU: CF252
Price
$292.99 to $313.99

Brushed Steel Housing, Brushed Steel Finish Blade, Opal Matte Glass (Optional Removable No-Light Plate Included)

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Graphite
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Modern styling of the three Curva blades, makes this fan a great fit for a variety of dcor, but finds its home in lofts and urban apartments.


Features:
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.9"
Blade To Ceiling Height: 12.0"
Housing Width: 9.6"
Canopy Width: 6.5"


RPM range: 130-280
High speed amps: 0.50
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
6-speed LED remote control with receiver*
Three weather-resistant blades**
Integrated light fixture uses two 50-watt mini-candelabra bulbs (included)
Removable no-light plate
4.5" downrod included

* Controls recommended for indoor use only
** BS finish not recommended for outdoor use.

SR650 2-in-1 Remote Control
SW605 6-Speed Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Nice looking fan, but doesn't move as much air as expected

2

Doesn't move nearly as much air as we expected when compared to our other lesser expensive fans. Should have spent the money on a more powerful fan and now will need to replace this!

St. Louis, MO

false

We can't live without our four Emerson Ceiling Fans!

5

We have had four Emerson Ceiling Fans in four different rooms, running 24/7 since 1998, and they never fail. These fans are amazing for cooling rooms and retaining heat in winter, since they switch directions for hot and cold weather. We never turn them off and they've never stopped running. The only reason we had to buy a new one was because our construction person smashed into it with his ladder! We LOVE Emerson Fans!

Great Falls, VA

true

Very Nice fan and will recommend to others.

4

Fan was installed today. Great looking in the Brushed Nickel. Would have given it 5 stars if optional blades were made available for this model. Other than that, it is a very nice quiet fan. Make sure you adjust the dip switches if you have more than 2 of the same brand in your home as 1 wireless remote may cause the other to react. Found out the hard way and wondered why 1 fan remote turned another one on in another room.

Florida

true

52" Curva

3.73

66.7