Keane Ceiling Fan by Emerson
???PD_NAME???

52" Keane Ceiling Fan

SKU: CF320
Price
$156.99 to $166.99

52" Keane Ceiling Fan, Wall Control, Indoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Graphite with Brushed Steel and Barbeque Black Blades
  • Brushed Steel with Brushed Steel and Barbeque Black Blades
  • Graphite with Natural Cherry and Walnut Blades
  • Brushed Steel with Natural Cherry and Walnut Blades
  • Satin White with Natural Cherry and Walnut Blades
  • Satin White with Charcoal and Timber Gray Blades
  • Brushed Steel with Charcoal and Timber Gray Blades
  • Graphite with Charcoal and Timber Gray Blades
  • Graphite with Satin White and Maple Blades
  • Brushed Steel with Satin White and Maple Blades
  • Satin White with Satin White and Maple Blades
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 52" Keane ceiling fan, available in Brushed Steel and Satin White housing finishes, is setting trends, offering superior performance and a polished modern design at an economical price point. Better still, weve designed the housing and reversible blades to allow you to mix and match finishes to create a custom ceiling fan as unique as your tastes. The Keane comes equipped with a 4.5 downrod and a 4-speed wall control is included for easy operation.


Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 10.9"
Blade To Ceiling Height: 10.4"
Housing Width: 11.0"
Canopy Width: 5.9"


RPM range: 68-185
High speed amps: 0.40
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes


52" blade span
Three reversible blades
4.5" downrod included
4-speed wall control included


Specification Sheet: Click to Download (PDF)