???PD_NAME???

52" Monterey II

SKU: CF772
Price
$184.99 to $195.99

Oil Rubbed Bronze Housing, Dark Cherry/Walnut Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 52" Monterey II is a thoughtfully designed transitonal style fan coordinating in look with the 42" Monterey II. This family of product works well together for both large and smaller living spaces.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 15.0"
Blade To Ceiling Height: 11.5"
Housing Width: 13"
Canopy Width: 6.8"


RPM range: 65-195
High speed amps: 0.58
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

52" blade span
Light fixture adaptable
Five reversible blades
4.5" downrod included

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)