???PD_NAME???

52" Snugger

SKU: CF805S
Price
$169.99 to $179.99

Brushed Steel Housing, Dark Cherry/Mahogany Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Emerson Snugger is a traditional flush mount fan. Snugger fans are designed to fit close to the ceiling - just 8" from ceiling to the blade. This fan's traditional styleis sure to complement any decor.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 7.3"
Blade To Ceiling Height: 7.6"
Housing Width: 11.0"
Canopy Width: N/A"


RPM range: 60-165
High speed amps: 0.53
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

52" blade span
Light fixture adaptable
Five reversible blades

SW46 Wall Control
SW90 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)