???PD_NAME???

52" Veranda

SKU: CF552
Price
$232.99 to $253.99

Oil Rubbed Bronze Housing, Oil Rubbed Bronze Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Summer White
  • Vintage Steel
  • Golden Espresso
  • Oil Rubbed Bronze
Energy information
Energy information
Availability

With its wet location rating, Veranda is a simple and stylish ceiling fan that will withstand precipitation without a worry. With matching blade finishes, this design is stylish enough to add to your dcor indoors and strong enough for your outdoors.


Features:
Wet Location Rated
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 13.75"
Blade To Ceiling Height:12.0"
Housing Width: 11.90"
Canopy Width: 7.1"


RPM range: 60-180
High speed amps: 0.60
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

52" blade span
Five weather-resistant blades
Light fixture adaptable
4.5" downrod included
Approved for wet locations

*Controls recommended for indoor use only

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)