Image for Aira Eco from Emerson Ceiling Fans
???PD_NAME???

Aira Eco

SKU: CF985
Price
$757.99

Brushed Steel Housing, Walnut Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Featuring eight weather-resistant Walnut blades and Emerson's EcoMotor, the Aira Eco ceiling fan, suitable for damp locations, is one of the most energy efficient fans on the market, creating unbeatable airflows in large spaces. This contemporary indoor/outdoor fan maximizes energy efficiency while offering a thoroughly modern aesthetic with its stunning streamlined design and integrated Opal Matte glass light fixture.


Features:
Emerson EcoMotor
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 72"
Overall Fan Height: 16.5"
Blade To Ceiling Height: 12.5"
Housing Width: 8.4"
Canopy Width: 6.4"


RPM range: 30-86
High speed amps: 0.28
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


72" blade span
Integrated light fixtures uses 2 50W halogen bulbs (included)
6" downrod included
6-speed LED wall control with receiver
Emerson EcoMotor, which is up to 3 times more efficient than typical ceiling fan motors.

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Beautiful fan!

5

Works great. Perfect for a large room. I only wish it provided a little more light for our large room.

Dallas, TX

true

We Love this Fan~ super air movement and super quiet!!

5

This is a Huge fan and moves A Lot of Air!! Great fan at a great price for all you get!!

Undisclosed

Aira Eco

5.02

100.0