???PD_NAME???

Amber Scavo LED Light Fixture

SKU: LK72LED
Price
$168.99

Amber Scavo LED Bowl Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Venetian Bronze
  • Oil Rubbed Bronze
  • Antique Brass
Availability
Status Not Available
Unavailable

The Amber Scavo Light Fixture, with its softly colored glass, features LED lighting and is a classic addition to any fan.


Features:
Wet Location Rated (when used with WLP100 - Wet Location Plate)
16W LED
Ships to Canada


Dimensions:
Height: 4.5"
Width: 12.38"


Material: Amber Scavo Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Suitable for wet location (when used with WLP100) and indoor listed fans
16W LED

*Not dimmable with EcoMotor fan models (CF788 Carrera Grande Eco and CF921 Avant Eco)

WLP100 Wet Location Plate