???PD_NAME???

Amhurst

SKU: CF880
Price
$316.99

Brushed Steel Housing, Dark Cherry/Chocolate Dual Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Venetian Bronze
Energy information
Energy information
Availability

For those looking for a little tradition mixed with a contemporary twist, look no further than Emerson's Amhurst ceiling fan. The Amhurst comes with unique blade irons, and a beautifully and intricately integrated light fixture.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 15.1"
Blade To Ceiling Height: 11.8"
Housing Width: 9.1"
Canopy Width: 6.3"


RPM range: 60-170
High speed amps: 0.58
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

54" blade span
Integrated light fixture uses two 60-watt candelabra bulbs (included)
Five weather-resistant blades
SW405 wall control with receiver
4.5" downrod included

• SR401 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)