???PD_NAME???

Ashland

SKU: CF717
Price
$187.99 to $198.99

Brushed Steel Housing, Dark Cherry/Walnut Dual Finish Blades, Opal Matte Glass with Removable Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Antique Pewter
  • Satin White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

As a part of the Pro Series collection, the Ashland ceiling fan is an easy 'all in the box' solution for today's design and money savvy user and now includes a removable light fixture.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 17.0"/13.0"
Blade To Ceiling Height: 9.5"/13.5"
Housing Width: 12.0"
Canopy Width: 5.3"


RPM range: 70-170
High speed amps: 0.47
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

52" blade span Five reversible blades
4.5" downrod included
Removable light fixture uses three 60-watt candelabra basebulbs (included)
Easy install mounting bracket
Dual-mounting for close-to-the-ceiling or downrod installation

SW90 Dual-Slide Wall Control

Owner's Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Product Installation Video:



Have just installed three and would like another.

5

All three perform well and are very quiet.

Jacksonboro, SC

true

Ashland

5.01

100.0

Have just installed three and would like another.

5

All three perform well and are very quiet.

Jacksonboro, SC

true

Ashland

5.01

100.0