???PD_NAME???

Ashton Amber Mist LED Light Fixture

SKU: LK90LED
Price
$168.99

Transitional low profile LED light fixture with decorative rim detail.

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Antique Brass
  • Oil Rubbed Bronze
  • Venetian Bronze
Availability
Status Not Available
Unavailable

This Ashton Light Fixture in Amber Mist features LED lighting and is a low profile fixture perfect for your sunroom, veranda or indoor ceiling fan.

Features:
Damp Location Rated
LED Lighting
Ships to Canada


Dimensions:
Height: 3.3"
Width: 11.5"


Material: Amber Mist Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Suitable for damp location and indoor listed fans
LED Lighting

*Not dimmable with EcoMotor fan models (CF788 Carrera Grande Eco and CF921 Avant Eco)