???PD_NAME???

Ashton Amber Mist Light Fixture

SKU: LK90
Price
$84.99 to $99.99

Transitional Low Profile Light Fixture with decorative rim detail

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Distressed Bronze
  • Appliance White
  • Gilded Bronze
  • Summer White
  • Brushed Steel
  • Barbeque Black
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Antique Brass
  • Oil Rubbed Bronze
  • Venetian Bronze
Availability
Status Not Available
Unavailable

The Ashton Light Fixture in Amber Mist is a low profile fixture perfect for your sunroom, veranda or indoor ceiling fan.


Features:
Damp Location Rated
Three 60-watt Candelabra Bulbs (Included)
Ships to Canada


Dimensions:
Height: 3.3"
Width: 11.5"


Material: Amber Mist Glass

Final pack includes 3 versions of plates for various pull chain configurations (no hole, 1 hole & 2 hole options)
Suitable for damp location and indoor listed fans
Three 60-watt candelabra bulbs included



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)


Exactly what i ordered

5

Needed light in a room, this fits the bill. Came packaged well and was shipped promptly.

Rochester, NY

Ashton Amber Mist Light Fixture

5.01

0.0