???PD_NAME???

Atomical

SKU: CF930
Price
$347.99 to $368.99

Brushed Steel Housing, Dark Cherry Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability

Bold curves and clean lines of the housing give the Atomical a contemporary feel. Its damp location construction means it is suitable for indoors as well as patios and any covered outdoor area. (Note: The Atomical in Brushed Steel is not suitable for damp locations.)


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 15.8"
Blade To Ceiling Height: 12.0"
Housing Width: 9.5"
Canopy Width: 6.5"


RPM range: 70-160
High speed amps: 0.49
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Integrated light fixture uses two 60-watt candelabra bulbs (included)
Five custom blades
4.5" downrod included
SR400 remote control with receiver*

* Controls recommended for indoor use only
** Damp location rated for ORB and WW finishes. BS not suitable for damp locations.

• CP930 Optional No-Light Plate
• SW406 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)