???PD_NAME???

Avant Eco

SKU: CF921
Price
$452.99 to $473.99

Oil Rubbed Bronze Housing, Various Blade Options Sold Separately

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Satin White
  • Venetian Bronze
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Avant Eco is not only extremely energy efficient with the inclusion of Emerson's EcoMotor, but this softly styled traditional design is also a part of Emerson's Blade Select Series. This fan housing can adapt to 50+ blade options in spans ranging from 44" to 72".


Features:
Emerson EcoMotor
Energy Star
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 44"/54"/60"/72"
Overall Fan Height: 13.0"
Blade To Ceiling Height: 12.0"
Housing Width: 12.0"
Canopy Width: 6.3"


RPM range: 50-150
High speed amps: 0.33
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

44", 54", 60" or 72" blade span
Light fixture adaptable
Accent light adaptable (AL100)
4.5" downrod included
SR600 remote control with receiver
Blade Select Series (blades sold separately)*
Energy Star rated**

* CF921 not suitable with B61, B62 or B63 blades.
** Energy Star testing completed with B78 blade series.

• Blade Select Series Blades
• SR650 2-in-1Remote Control
• SW605 Wall Control
AL100 Optional Accent Light Accessory

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Quiet and Elegant

4

Very pleased with my Prima fan purchase. It is installed over my bed so quiet operation is key. I actually need to turn on the light to know if it is on in a low setting. I would recommend.

Undisclosed

CF921

4.01

0.0

Quiet and Elegant

4

Very pleased with my Prima fan purchase. It is installed over my bed so quiet operation is key. I actually need to turn on the light to know if it is on in a low setting. I would recommend.

Undisclosed

CF921

4.01

0.0