???PD_NAME???

Avondale

SKU: CF810
Price
$69.00

Antique Pewter Housing, Dark Mahogany/Walnut Dual Finish Blades

Fan Housing Finish:Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The simple adornsment captured in the grill design of the Avondale ceiling fan, which is also mimicked on the blade arm detail create a unique combination of traditional and transitional aesthetic. With a 52 span and affordable price point, this fan is sure to attract the design and economically savvy consumer.


Features:
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 15.1"
Blade To Ceiling Height: 13.0"
Housing Width: 12.0"
Canopy Width: 6.7"


RPM range: 65-165
High speed amps: 0.49
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Light fixture adaptable
Five reversible blades
4.5" downrod included

SW405 Wall Control with Receiver
SR400 Remote Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)