???PD_NAME???

Batalie Breeze

SKU: CF621
Price
$352.99 to $373.99

Venetian Bronze Housing, Antique Stain Wicker Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Satin White
  • Venetian Bronze
Energy information
Energy information
Availability

The Batalie Breeze is a tropically inspired fan with beautifully designed rattan-influenced blades. This wet location fan comes in three finishes which allows for installation versatility for both indoor and outdoor environments.


Features:
Wet Location Rated
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.5"
Blade To Ceiling Height: 13.2"
Housing Width: 9.8"
Canopy Width: 7.1"


RPM range: 75-180
High speed amps: 0.62
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
4.5" downrod included
Five custom blades
Wet location rated*

* Controls recommended for indoor use only

SR400 Remote Control with Receiver
SR405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Product Installation Video: