???PD_NAME???

Braddock

SKU: CF440VNB
Price
$442.99

Venetian Bronze Housing, Hand Carved Dark Mahogany Finish Blade, Amber Mist Glass

Energy information
Energy information
Availability

The Braddock is a transitional fan with elegant scrolling details in the upper banding, which surrounds the Amber Mist Accent Light. This stately design not only offers an ample amount of light, but includes hand carved solid wood blades.


Features:
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 16.25"
Blade To Ceiling Height: 11.5"
Housing Width: 12.75"
Canopy Width: 6.4"


RPM range: 77-175
High speed amps: 0.53
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

54" blade span
Five wood, hand carved blades
Integrated light fixture uses two 60-watt candelabra bulbs (included)
Accent light uses four 15-watt candelabra bulbs (included)
SR400 remote control with receiver
4.5" downrod included

• SR406 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)