???PD_NAME???

Builder

SKU: CF700
Price
$84.99 to $94.99

Brushed Steel Housing, Dark Cherry/Mahogany Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Builder fan delivers maximum comfort and excellent value. Built for performance and designed for easy and secure installation, this moderately priced fan is available in many color and blade packages.


Features:
Energy Star
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 12.0"
Blade To Ceiling Height: 11.0"
Housing Width: 11.5"
Canopy Width: 5.1"


RPM range: 58-175
High speed amps: 0.53
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
4.5" downrod included
Five reversible blades
Die-cast hanger ball and bracket

SR90 Wall Control
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)