???PD_NAME???

Carrera Grande Eco

SKU: CF788
Price
$431.99 to $452.99

Golden Espresso Housing, Various Blade Options Sold Separately

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Gilded Bronze
  • Brushed Steel
  • Vintage Steel
  • Antique Pewter
  • Satin White
  • Golden Espresso
  • Venetian Bronze
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Living up to its name, the Carrera Grande Eco truly fits any great room. This subtle Craftsman influence fan can be accompanied by 22", 25" or 31" solid wood blades in a variety of purposely selected finishes. The ventless design allows for a beautifully subtle transitional fan. Light fixture adaptability is another feature allowing this model to be custom tailored to your home setting. With the Emerson EcoMotor, this great air mover is now more energy efficient than ever!


Features:
Emerson EcoMotor
Energy Star
Damp Location Rated
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"/60"/72"
Overall Fan Height: 14.5"
Blade To Ceiling Height: 13.0"
Housing Width: 13.4"
Canopy Width: 7.1"


RPM range: 50-150
High speed amps: 0.27
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

54", 60" or 72" blade span
• Damp Location Rated *
Light fixture adaptable
6-speed LED wall control with receiver**
4.5" downrod included
Blades sold separately
Features Emerson EcoMotor that is up to 3 times more efficient than typical ceiling fan motors.
Energy Star rated***

* Damp location rated for SW, GBZ, GES, ORB and VNB finsihes only. AP finish not suitable for damp locations.
** Controls are recommended for indoor use only.

*** Energy Star testing completed with B78 blade series.

Blade Select Series Blades
SR600 Remote Control
SR650 Remote Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Mixed feelings...

3

I have mixed feelings about this fan. On the plus side, it's relatively quiet, moves a lot of air, has an energy-efficient DC motor, and is constructed of heavier components than typical fans. On the negative side, the glass light cover rattles when the fan is running, the wall control is ugly (and is not compatible with other fan wall controls), and the light control/dimmer often doesn't work at all. Worst of all, one year after installation it stopped working altogether. Since it was still under warranty, I was sent a free replacement remote receiver, which required me to completely disassemble the fan in order to install it, and once installed, it still didn't work. I'll update this review once I get the issue resolved, but based on my experience so far, I'd say that any energy savings have been nullified by the amount of effort spent getting it to operate properly. I never had this experience with even the cheapest non-DC motor fans.

Stroudsburg, PA

false

Carrera Grande Eco

3.01

0.0