???PD_NAME???

Classic Glass Bowl Light Kit

SKU: LK51
Price
$53.99

Teastained Bowl Light Fixture

Availability

This classic bowl light fixture adds the perfect vintage touch your Emerson ceiling fan.


Features:
Three 60-watt Candelabra Base Bulbs (Included)
Ships to Canada


Dimensions:
Height: 5.25"
Width: 13.0"


Material: Teastained Glass
Bowl Cap Finish: Teastained

Three 60-watt candelabra base bulbs included



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)