???PD_NAME???

Classic Glass Bowl Light Kit

SKU: LK52
Price
$53.99

Alabaster Swirl Bowl Light Fixture

Availability

This classic bowl light fixture adds the perfect vintage touch your Emerson ceiling fan.


Features:
Three 60-watt Candelabra Base Bulbs (Included)
Ships to Canada


Dimensions:
Height: 5.25"
Width: 13.0"


Material: Alabaster Swirl Glass
Bowl Cap Finish: Alabaster Swirl

Three 60-watt candelabra base bulbs included



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)