???PD_NAME???

Cornerstone Blades

SKU: B1MH
Price
$66.99

Mahogany Cornerstone Paddle Blade

Availability

For use with the Cornerstone series fans, this paddle blade adds an elegant touch to a classic fan.


Features:
For Use with Cornerstone Series Fans


Dimensions:
Blade Length: 22"
Fan Span: 54"


Material: Cross Laminated Plywood
Finish: Mahogany

22" length, 54" fan span
Four blades per set
Suitable for indoor listed fans

CF1 Cornerstone