???PD_NAME???

Cornerstone

SKU: CF1ORB
Price
$704.99

Oil Rubbed Bronze Housing, Mahogany Blade (B1MH) or Medium Oak Blade (B1MO) Sold Separately

Energy information
Energy information
Availability

Over one hundred years ago Emerson introduced its first ceiling fan. The Cornerstone recreates that authentic look for today with intricate die-cast detailing and the option to mount either two or four blades. It features the unsurpassed performance of the Emerson K55XL motor, as well as a true sense of history.


Features:
K55XL Motor
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 17.8" (or 31.3" with longer downrod provided)
Blade To Ceiling Height: 11.0" (or 24.5" with longer downrod provided)
Housing Width: 9.5"
Canopy Width: 6.4"


RPM range: 35-160
High speed amps: 0.83
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

54" blade span
Adaptable to 2 or 4 blades
Light fixture adaptable
Two downrods included: 4.5" & 18"
Removable decorative downrod sleeve
Pull chain control; remote control adaptable
Emerson K55XL motor

B1 Blades
SR400 4-Speed Remote Control
SR405 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)