???PD_NAME???

Crofton

SKU: CF790
Price
$298.00

Coming Soon! Brushed Steel Housing, Dark Mahogany/Walnut Reversible Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Satin White
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 58" Crofton ceiling fan presents a beautifully simplistic aesthetic with its sophisticated lines and four elegant finish options. Featuring five reversible blades and a 4-speed wall control, you can enjoy customizable airflows in your home year-round.


Features:
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 58"
Overall Fan Height: 15.1"
Blade To Ceiling Height: 12.0"
Housing Width: 13.7"
Canopy Width: 6.5"


RPM range: 50-140
High speed amps: 0.66
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

58" blade span
4-speed wall control with receiver
Light fixture adaptable
Five reversible blades
4.5" downrod included

SR400 Remote Control with Receiver
SR405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)