???PD_NAME???

Designer

SKU: CF755
Price
$158.00 to $232.99

Antique Brass Housing, Dark Cherry/Mahogany Dual Finish Blades

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Venetian Bronze
  • Oil Rubbed Bronze
  • Antique Brass
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Designer features a seamless housing for a clean, attractive look. You'll find it in a variety of finishes to fit your needs. The Designer fan is the one to choose for exceptional quality and value.


Features:
Energy Star
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.0"
Blade To Ceiling Height: 12.0"
Housing Width: 12.0"
Canopy Width: 6.4"


RPM range: 60-200
High speed amps: 0.62
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Light fixture adaptable
Five reversible blades
3.5" downrod included
Energy Star rated

SR400 Remote Control with Receiver
SW405 Wall Control with Receiver

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

We can't live without our four Emerson Ceiling Fans!

5

We have had four Emerson Ceiling Fans in four different rooms, running 24/7 since 1998, and they never fail. These fans are amazing for cooling rooms and retaining heat in winter, since they switch directions for hot and cold weather. We never turn them off and they've never stopped running. The only reason we had to buy a new one was because our construction person smashed into it with his ladder! We LOVE Emerson Fans!

Great Falls, VA

true

Designer

5.01

100.0