???PD_NAME???

Euclid

SKU: CF500
Price
$292.99

LED light fixture adaptable, Wall Control, Indoor

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Antique Pewter
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The 56" Euclid provides simple elegance with a classic geometric design. Available in Brushed Steel, Oil Rubbed Bronze, and Antique Pewter, this contemporary five-bladed fan will add style and character to any room. Better still, we've designed the housing and reversible blades to allow you to mix and match finishes to create a custom ceiling fan as unique as your tastes. The Euclid is LED light fixture adaptable and includes a 4.5" downrod. Euclid LED light fixture sold separately.


Features:

L.E.D. Light Fixture Adaptable
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 56"
Overall Fan Height: 14.0"
Blade To Ceiling Height: 12.25"
Housing Width: 9.8"
Canopy Width: 6.75"


RPM range: 60-175
High speed amps: 0.60
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

56" blade span
Five reversible blades
LED light fixture adaptable
4.5" downrod included
4-speed wall control included

SR400 Remote Control with Receiver
SR600 Remote Control
RC188 Receiver
LK500 LED Light Fixture

Owners Manual: Click to Download (PDF)
Specification Sheet: Click to Download (PDF)