???PD_NAME???

Summer Night

SKU: CF652
Price
$211.99 to $232.99

Appliance White Housing, Appliance White Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Summer Night series is designed for any covered outdoor area where you need to create a breeze but don't want to worry about the elements. Weather resistant, Summer Night is perfect for covered porches, decks and patios.


Features:
Damp Location Rated
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 11.8"
Blade To Ceiling Height: 9.8"
Housing Width: 11.5"
Canopy Width: 5.3"


RPM range: 80-200
High speed amps: 0.52
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
3.5" downrod included
Five weather-resistant blades
Damp location rated*

* Controls recommended for indoor use only

SR90 Wall Control
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)