???PD_NAME???

Loft

SKU: CF765
Price
$263.99 to $284.99

Brushed Steel Housing, Brushed Steel Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Barbeque Black
Energy information
Energy information
Availability
Status Not Available
Unavailable

For an industrial look in a residential setting, look no further than Emerson's Loft fan. Specifically offered for residential applications, the Loft's airfoil blades create an uptown feel and efficient solution to moving air in style.


Features:
Energy Star Rated
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 60"
Overall Fan Height: 12.8"
Blade To Ceiling Height: 12.8"
Housing Width: 7.5"
Canopy Width: 6.5"


RPM range: 60-190
High speed amps: 0.66
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

60" blade span
SW46 4-speed slide wall control (included)*
Three high-efficiency airfoil blades
6" downrod included
Energy Star rated
Not light fixture adaptable

* Controls are recommended for indoor use only.
** Damp location rated for BQ and WW finishes. BS finish not suitable for damp locations.



Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Product Installation Video: