???PD_NAME???

Southtowne

SKU: CF4900
Price
$578.99

Vintage Steel Housing, River wash/Walnut Dual Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Brushed Steel
  • Vintage Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Southtowne is a uniqely sculpted modern ceiling fan. The five blades which adorns this contemporary design feature a unique window cut-out near the blade iron mount. Housing the K55XL motor, the Southtowne offers a powerful solution to your air movement needs.


Features:
K55XL Motor
Ships To Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 15.0"
Blade To Ceiling Height:10.5"
Housing Width: 12.0"
Canopy Width: 6.25"


RPM range: 43-186
High speed amps: 0.80
Energy Star: No
Warranty: Limited lifetime motor warranty

Five Reversible Blades
Integrated Light Fixture
6 Speed Wall Control with Receiver
Removable No-Light Plate

SR650 2-in-1 Remote Control
SW605 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Awesome buy! quietest fan ever and really moves the air.

5

Hired someone to install however this is one of the best fans I have ever had in my home. Very classy looking, quiet, never even know you have it on noise wise. It will really move the air and keep the space cool. I have had to replace the receiver once and the fan is only 3 years old but I do run it all the time. Great quality service from their 800 #. Quick to ship. I have 7 of these fans in my home!

Rio Rancho, NM

true

Southtowne

5.01

100.0