???PD_NAME???

42" Summer Night

SKU: CF742PF
Price
$190.99 to $200.99

Appliance White Housing, Appliance White Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

Available for covered porches and decks is a 42" version of the Summer Night series. This fan is designed to stand up to the elements.


Features:
Damp Location Rated
Ships to Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 12.0"
Blade To Ceiling Height: 10.0"
Housing Width: 11.5"
Canopy Width: 5.2"


RPM range: 80-200
High speed amps: 0.39
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

42" blade span
Five weather-resistant blades
3.5" downrod included
Light fixture adaptable
Damp location rated*

*Controls are recommended for indoor use only.

SW90 Dual-Slide Wall Control
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)

Love these fans

5

I have two of the Stainless models in my home and 3 of the white models on my porch. I have had them for 2 years now and have had zero problems. I live in Texas so they got a lot of use. I highly recommend. I did have them professionally installed.

Willis, TX

true

CF742PF

5.01

100.0