???PD_NAME???

Devonshire

SKU: CF670
Price
$316.99

Oil Rubbed Bronze Housing, Oil Rubbed Bronze Finish Blade

Fan Housing Finish:Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

A classic English scroll pattern sculpted into the housing and flanges give this fan an old world look. The Devonshire is perfectly suited for all your covered outdoor needs.


Features:
Damp Location Rated
Ships To Canada (Fan Only)
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 12.0"
Blade To Ceiling Height: 10.0"
Housing Width: 12.0"
Canopy Width: 7.0"


RPM range: 170-175
High speed amps: 0.58
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod:Yes

52" blade span
Light fixture adaptable
4.5" downrod included
Five weather-resistant blades
Damp location rated*

* Controls recommended for indoor use only

SR400 Remote Control with Receiver
SR405 Wall Control with Receiver
SW46 Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)