???PD_NAME???

Summerhaven

SKU: CF850
Price
$295.99

Golden Espresso Housing, Golden Espresso Finish Blade, Amber Mist Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Golden Espresso
  • Venetian Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Summerhaven Ceiling Fan is a wet location rated fan with a beautifully integrated light fixture in Amber Mist. This fan is perfectly suited for outdoor living spaces which are exposed to the full range of moisture.


Features:
Wet Location Rated
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 52"
Overall Fan Height: 14.4"
Blade To Ceiling Height: 9.7"
Housing Width: 11.7"
Canopy Width: 6.7"


RPM range: 102-206
High speed amps: 0.43
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: Yes

52" blade span
Integrated light fixture uses three 25-watt candelabra bulbs
Five weather-resistant blades
Rated for wet locations
4.5" downrod included

• SR400 Remote Control with Receiver
SW405 Wall Control with Receiver

*Controls are recommended for indoor use only.

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)