???PD_NAME???

Pro Series

SKU: CF712
Price
$124.99 to $135.99

Brushed Steel Housing, Mahogany/Dark Cherry Dual Finish Blades, Opal Matte Glass

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze with Amber Scavo Glass
  • Summer White
  • Brushed Steel
  • Oil Rubbed Bronze with Opal Matte Glass
  • Antique Brass
Energy information
Energy information
Availability
Status Not Available
Unavailable

The Emerson Pro Series fan incorporates contractor requested "Quik Install" features to make assembly and installation a snap. The easy to align Precision-Lock blade arms and easy install mounting bracket make this fan easier and faster than ever to install.


Features:
Quick & Easy Installation
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 50"
Overall Fan Height: 14.8"/18.5"
Blade To Ceiling Height: 8.3"/11.5"
Housing Width: 11.5"
Canopy Width: 5.2"


RPM range: 65-170
High speed amps: 0.51
Energy Star: No
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No

50" blade span
Five reversible blades
4.5" downrod included
Snap-on glass for easy installation
Light fixture uses three 60-watt candelabra base bulbs (included)
Precision Lock blade arms with pre-attached screw allow for quick and easy assembly of blades
Removable light fixture can be replaced with switch cover if desired (included)
Easy install mounting bracket
Dual-mounting for close-to-the-ceiling or downrod installation

SW46 Slide Wall Control
SW90 Dual-Slide Wall Control

Owners Manual: Click to Download (PDF)

Specification Sheet: Click to Download (PDF)